Lighting management Radio/ZigBee® control units and false ceiling controllers573824
- Number of modules2 modules
- Pack1
Product Features
- Arteor 240 VA switches
- White Switches ON / OFF 2 way
Main Features
- Radio/ZigBee® 2.4 GHz, signal range 100 m
- Operation:
- in association with Radio/ZigBee® products - with BUS/SCS installation using BUS/SCS interface - Radio ZigBee®
- Cat.No 0488 32
- To be fitted with Arteor plates (Arteor cover plate selection)
- Transmitter/receiver switches
- For installation in flush-mounting box with depth of 50 mm recommended
- With LED to see output control status
- Max. load: 2 x 1000 W